7.7.75 Interrupt Control Register 3
| Name: | INTCON3 |
| Offset: | 0x8C4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CAN | NAE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAN2 | DAE | DOOVR | APLL | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 9 – CAN CAN Address Error Soft Trap Status bit
| Value | Description |
|---|---|
| 1 | CAN address error soft trap has occurred |
| 0 | CAN address error soft trap has not occurred |
Bit 8 – NAE NVM Address Error Soft Trap Status bit
| Value | Description |
|---|---|
1 |
NVM address error soft trap has occurred |
0 |
NVM address error soft trap has not occurred |
Bit 6 – CAN2 CAN2 Address Error Soft Trap Status bit
| Value | Description |
|---|---|
| 1 | CAN2 address error soft trap has occurred |
| 0 | CAN2 address error soft trap has not occurred |
Bit 5 – DAE DMA Address Error (Soft) Trap Status bit
| Value | Description |
|---|---|
| 1 | DMA address error trap has occurred |
| 0 | DMA address error trap has not occurred |
Bit 4 – DOOVR
DO Stack Overflow Soft Trap Status bit
| Value | Description |
|---|---|
1 |
|
0 |
|
Bit 0 – APLL Auxiliary PLL Loss of Lock Soft Trap Status bit
| Value | Description |
|---|---|
1 |
APLL lock soft trap has occurred |
0 |
APLL lock soft trap has not occurred |