7.7.74 Interrupt Control Register 2

Name: INTCON2
Offset: 0x8C2

Bit 15141312111098 
 GIEDISISWTRAP    AIVTEN 
Access R/WR/WR/WR/W 
Reset 1000 
Bit 76543210 
     INT3EPINT2EPINT1EPINT0EP 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – GIE Global Interrupt Enable bit

ValueDescription
1

Interrupts and associated IE bits are enabled

0

Interrupts are disabled, but traps are still enabled

Bit 14 – DISI  DISI Instruction Status bit

ValueDescription
1

DISI instruction is active

0

DISI instruction is not active

Bit 13 – SWTRAP Software Trap Status bit

ValueDescription
1

Software trap is enabled

0

Software trap is disabled

Bit 8 – AIVTEN Alternate Interrupt Vector Table Enable bit

ValueDescription
1 Alternate Interrupt Vector Table enabled (AIVTDIS = 0 also required)
0 Alternate Interrupt Vector Table disabled

Bit 3 – INT3EP External Interrupt 3 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge

Bit 2 – INT2EP External Interrupt 2 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge

Bit 1 – INT1EP External Interrupt 1 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge

Bit 0 – INT0EP External Interrupt 0 Edge Detect Polarity Select bit

ValueDescription
1

Interrupt on negative edge

0

Interrupt on positive edge