Bit 3 – PMPEIE Parallel Master
Port External Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 2 – PMPIE Parallel Master
Port Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 1 – ADCAN25IE ADC AN25 Interrupt
Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 0 – ADCAN24IE ADC AN24 Interrupt
Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.