Bits 15:8 – QEIB3R[7:0] Assign QEI Input B3 (QEIB3) to the Corresponding
RPn Pin bits
Bits 7:0 – QEIA3R[7:0] Assign QEI Input A3
(QEIA3) to the Corresponding RPn Pin bits
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.