Bits 15:8 – U2DSRR[7:0]
Assign UART2 Data-Set-Ready (U2DSR) to the
Corresponding RPn Pin bits
Bits 7:0 – U2RXR[7:0] Assign UART2 Receive (U2RX) to the Corresponding RPn Pin bits
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.