Bits 15:8 – ADCTRGR[7:0] Assign ADC Trigger Input (ADCTRG) to the Corresponding RPn Pin bits
Bits 7:0 – CLCINDR[7:0] Assign CLC Input D (CLCIND) to the Corresponding RPn Pin bits
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.