8.12.34 Peripheral Pin Select Input Register 37

Name: RPINR37
Offset: 0xD4E

Bit 15141312111098 
 PCI17R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 OCFCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – PCI17R[7:0] Assign PWM Input 17 (PCI17) to the Corresponding RPn Pin bits

Bits 7:0 – OCFCR[7:0] Assign xCCP Fault C (OCFC) to the Corresponding RPn Pin bits