Bits 13:8 – RP75R[5:0]
Peripheral Output Function is Assigned to RP75 Output Pin bits(1)
Bits 5:0 – RP74R[5:0]
Peripheral Output Function is Assigned to RP74 Output Pin bits(1)
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.