Bits 13:8 – RP181R[5:0]
Peripheral Output Function is Assigned to RP181 Output Pin bits(1)
Bits 5:0 – RP180R[5:0]
Peripheral Output Function is Assigned to RP180 Output Pin bits(1)
DS70005452E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.