35.6.8.11 Receive Error Count

Table 35-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: RXERRCNT
Offset: 0x20
Reset: 0x00
Property: Read-Synchronized

Bit 76543210 
 RXERRCNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXERRCNT[7:0] Receive Error Count

This register records the total number of parity errors and NACK errors in ISO7816 mode (CTRLA.FORM = 0x7).

Note:
  1. Write to this register only when SYNCBUSY.RXERRCNT = 0, otherwise a bus error will result.
  2. This register is automatically cleared on a read.
  3. This register is only valid if CTRLA.FORM = 0x7.