21.11.8 get_connected_programmers

Description

This Tcl command returns a list of currently connected programmers which can be parsed and used to enable or disable programmers.

get_connected_programmers

Arguments

ParameterTypeDescription
NoneNoneNone
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneNone

Supported Families

PolarFire®
PolarFire SoC
PolarFire 2X

Example

{1380217 FP6} {S200XTYQWQ FP5}

See Also

None