21.11.26 set_programming_interface
(Ask a Question)Description
This Tcl command is used to select JTAG or SPI_SLAVE interface for programming.
set_programming_interface -interface {interface}Arguments
| Parameter | Type | Description | 
|---|---|---|
interface  | string  | Specifies JTAG or SPI_SLAVE programming.  | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
Example
The following example selects SPI_SLAVE programming:
set_programming_interface -interface {spi_slave}