21.11.18 save_project
(Ask a Question)Description
This Tcl command saves the FlashPro or FlashPro Express project. Equivalent to clicking the Project menu, and choosing Save Job Project.
save_projectArguments
| Parameter | Type | Description | 
|---|---|---|
| None | None | None | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | None | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
Example
Saves the FlashPro/FlashPro Express job in your current working directory:
save_project