21.11.1 close_project
(Ask a Question)Description
This Tcl command closes the FlashPro or FlashPro Express project. Equivalent to clicking the Project menu, and choosing Close Job Project.
close_projectArguments
| Parameter | Type | Description | 
|---|---|---|
| None | None | None | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | None | 
Supported Families
| PolarFire® | 
| SmartFusion® 2 | 
Example
This command closes the FlashPro/FlashPro Express project:
close_projectSee Also
- open_project