TCPIP_STACK_HEAP_FreeSize Function
C
size_t TCPIP_STACK_HEAP_FreeSize(
TCPIP_STACK_HEAP_HANDLE heapH
);
Description
This function returns the size of the space currently available in the heap.
Preconditions
heapH - valid heap handle.
Parameters
Parameters | Description |
---|---|
heapH | Handle to a heap. |
Returns
- The size of the available space in the heap.
Remarks
None.