TCPIP_STACK_HEAP_Size Function
C
size_t TCPIP_STACK_HEAP_Size(
TCPIP_STACK_HEAP_HANDLE heapH
);
Description
This function returns the size of the heap. This is the size that was specified when the heap was created.
Preconditions
heapH - valid heap handle.
Parameters
Parameters | Description |
---|---|
heapH | Handle to a heap. |
Returns
- The size of heap that was specified when it was created.
Remarks
None.