TCPIP_STACK_NetNameGet Function
C
const char* TCPIP_STACK_NetNameGet(
TCPIP_NET_HANDLE netH
);
Description
This function returns the name associated with the interface handle.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.
Parameters
Parameters | Description |
---|---|
netH | Interface handle to get the name of. |
Returns
- The name associated to the interface handle.
- 0 if no such name exists.
Remarks
None.
Example
TCPIP_NET_HANDLE netH = TCPIP_STACK_IndexToNet(0);
const char* netName = TCPIP_STACK_NetNameGet(netH);