28.2.13 __builtin_divmodsd
Description
Issues the 16-bit architecture’s native signed divide support with the same restrictions given in the “dsPIC30F/33F Programmer’s Reference Manual” (DS70000157). Notably, if the quotient does not fit into a 16-bit result, the results (including remainder) are unexpected. This form of the built-in function will capture both the quotient and remainder.
Prototype
signed int __builtin_divmodsd(
signed long dividend, signed int divisor,
signed int *remainder);
Argument
dividend – number to be divided
divisor – number to divide by
remainder – pointer to remainder
Return Value
Quotient and remainder.
Assembler Operator/ Machine Instruction
divmodsd
Error Messages
None