28.2.26 __builtin_flim_excess
Description
Force (Signed) Data Range Limit with Limit Excess Result. Simultaneously compares a 16-bit signed data value to a maximum signed limit value and a minimum signed limit value.
Return the sign of the excess value.
Prototype
int __builtin_flim(int value, int high, int low, int
*excess):
Argument
value – Data value
high – Maximum limit value
low – Minimum limit value
excess – excess over limit
Assembler Operator/ Machine Instruction
flim.v (when used with __builtin_flimv_excess)
Error Messages
None