28.2.70 __builtin_write_NVM
Description
Enables the Flash for writing by issuing the correct unlock sequence and enabling the Write bit of the NVMCON register.
Interrupts may need to be disabled for proper operation.
This builtin function can be used as a part of a complex sequence
discussed in your device data sheet or Family Reference Manual (FRM). See these
documents for more information.
Prototype
void ___builtin_write_NVM(void);
Argument
None
Return Value
None
Assembler Operator/ Machine Instruction
mov #0x55, Wn
mov Wn, _NVMKEY
mov #0xAA, Wn
mov Wn, _NVMKEY
bset _NVMCON, #15
nop
nop
Error Messages
None