28.2.40 __builtin_mulus
Description
Computes the product p0 x p1. Function
arguments are integers with mixed signs, and the function result is a signed long
integer. The command-line option -Wconversions can be used to detect
unexpected sign conversions. This function supports the full range of addressing modes
of the instruction.
For example:
volatile register int a asm("A");
signed long result;
const signed int p0, p1;
const unsigned int p2, p3;
result = __builtin_mulus(p2,p0);
a = __builtin_mulus(p2,p0);
Prototype
signed long __builtin_mulus(const unsigned int p0, const signed int
p1);
Argument
p0 – multiplicand
p1 – multiplier
Return Value
Returns the signed long integer value of the product p0 x p1. The value can either be returned into a variable of type signed long or directly into an accumulator register.
Assembler Operator/ Machine Instruction
mul.us