28.2.3 __builtin_addab
Description
Add accumulators A and B with the result written back to the specified accumulator.
volatile register int result asm("A");
volatile register int B asm("B");
result = __builtin_addab(result,B);
will generate:
add A
Prototype
int __builtin_addab(int Accum_a, int Accum_b);
Argument
Accum_a – First accumulator to add.
Accum_b – Second accumulator to add.
Return Value
Returns the addition result to an accumulator.
Assembler Operator/ Machine Instruction
add
Error Messages
An error message will be displayed if the result is not an accumulator register.