28.2.32 __builtin_modsd
Description
Issues the 16-bit architecture’s native signed divide support with the same restrictions given in the “dsPIC30F/33F Programmer’s Reference Manual” (DS70157). Notably, if the quotient does not fit into a 16-bit result, the results (including remainder) are unexpected. This form of the built-in function will capture only the remainder.
Prototype
signed int __builtin_modsd(signed long dividend,
signed int
divisor);
Argument
dividend – number to be divided
divisor – number to divide by
Return Value
Remainder.
Assembler Operator/ Machine Instruction
modsd
Error Messages
None