28.2.76 __builtin_write_RTCWEN
Description
Used to write to the RTCC Timer by implementing the unlock sequence by writing the
correct unlock values to NVMKEY, and then setting the
RTCWREN bit of RCFGCAL SFR. Interrupts may need to be disabled for
proper operation.
This builtin function can be used as a part of a complex sequence
discussed in your device data sheet or Family Reference Manual (FRM). See these
documents for more information.
Prototype
void __builtin_write_RTCWEN(void);
Argument
None
Return Value
None
Assembler Operator/ Machine Instruction
mov #0x55,w0
mov w0,_NVMKEY
mov #0xAA,w0
mov w0,_NVMKEY
bset _RCFGCAL,#13
nop
nop
Error Messages
None