28.2.15 __builtin_divsd
Description
Computes the quotient num / den. A math
error exception occurs if den is zero. Function arguments are
signed, as is the function result. The command-line option
-Wconversions can be used to detect unexpected sign conversions.
Prototype
int __builtin_divsd(const long num, const int den);
Argument
num – numerator
den – denominator
Return Value
Returns the signed integer value of the quotient num /
den.
Assembler Operator/ Machine Instruction
div.sd