28.2.57 __builtin_software_breakpoint
Description
Provides for a software breakpoint. If a debugger is attached, the IDE will halt. If no debugger is attached, the device will reset.
Prototype
void __builtin_software_breakpoint(void);
Argument
None
Return Value
None
Assembler Operator/ Machine Instruction
break
Error Messages
None