1.2.2.1.1.1.21 Extended scan interval
C
#define BLE_GAP_EXT_SCAN_INTERVAL_MIN 0x0004 #define BLE_GAP_EXT_SCAN_INTERVAL_MAX 0xFFFF
Description
Range of LE extended scan interval. (Unit: 0.625 ms)
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_SCAN_INTERVAL_MIN | Minimum LE extened scan interval. 2.5 ms |
| BLE_GAP_EXT_SCAN_INTERVAL_MAX | Maximum LE extened scan interval. 40.959375 sec |