1.2.2.1.1.1.22 Extended scan window
C
#define BLE_GAP_EXT_SCAN_WINDOW_MIN 0x0004 #define BLE_GAP_EXT_SCAN_WINDOW_MAX 0xFFFF
Description
Range of LE extended scan window. (Unit: 0.625 ms)
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_SCAN_WINDOW_MIN | Minimum LE extened scan window. 2.5 ms |
| BLE_GAP_EXT_SCAN_WINDOW_MAX | Maximum LE extened scan window. 40.959375 sec |