1.3.1.1 Supported I/O Features

The following table lists the I/O features supported on HSIO and GPIO.

Table 1-2. Supported I/O Features
I/O FeatureHSIOGPIOAdditional Information
Programmable on/off clamp—Yes—
Hot-plug—Yes—
Cold sparingYes1Yes—
True differential output driver—Yes—
Programmable on/off 100 Ω differential termination—Yes—
PVT-compensated output driveYesYes—
Programmable slew control—Yes—
PVT compensated slew controlYes——
Programmable input hysteresisYesYes—
Mobile Industry Processor Interface (MIPI) (input)—YesHigh-speed and low-power
MIPI (output)—YesHigh-speed
Note: 1. HSIO is pseudo-cold spare that is, it requires the spare device to have its HSIO VDDI banks powered-up to prevent I/O leakage through the ESD diodes.