45.7.103 Received LPI Transitions

Table 45-117. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RLPITR
Offset: 0x1270
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RLPITR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RLPITR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RLPITR[15:0] Count of Received LPI Transitions

A count of the number of times there is a transition from receiving normal idle to receiving low power idle.

Cleared on read.