45.7.2 ETH Control B Register

Table 45-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x0004
Reset: 0x000000C0
Property: PAC Write Protected, Enable Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TSUINC[1:0]TSUMS  TSUCLKREQ   
Access R/WR/WR/WR/W 
Reset 0100 

Bits 7:6 – TSUINC[1:0] Timer Adjust Mode

An alternative way of controlling the way the timer increment register

2’b11 = timer register increments as normal

2’b10 = timer register increments by an additional nanosecond

2’b01 = timer increments by a nanosecond less.

2’b00 = uses TSUINC

Bit 5 – TSUMS Timer Adjust

ValueDescription
0The timer register increments as normal, but the timer value is copied to the sync strobe register
1The “nanoseconds” timer register is cleared and the “seconds” timer register is incremented with each clock cycle.

Bit 2 – TSUCLKREQ TSU GCLK Request

ValueDescription
0no clock request.
1GCLK_ETH_TSU clock request