45.7.3 Event Control Register

Table 45-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x000C
Reset: 0x00000000
Property: PAC Write Protected, Enable Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CMPEO 
Access R/W 
Reset 0 

Bit 0 – CMPEO Enable the Output of the Time Stamp Compare Event

ValueDescription
0Not Enabled
1Enabled