45.7.4 SYNCBUSY Register

Table 45-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCB
Offset: 0x0020
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLE  
Access R/HS/HC 
Reset 0 

Bit 1 – ENABLE Module Enable Synchronization Busy

ValueDescription
0Enable synchronization is not busy
1Enable synchronization is busy