45.7.89 ETH 1588 Timer Sync Strobe Seconds Low Register

Table 45-103. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TSSSL
Offset: 0x11C8
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 VTS[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 VTS[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 VTS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VTS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – VTS[31:0] Value of Timer Seconds Register Capture

The lowest significant 32-bit value of the Timer Seconds register captured when both CTRLB.TSUINCand CTRLB.TSUMS are zero.