45.7.52 ETH 512 to 1023 Byte Frames Transmitted Register

Table 45-66. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TBFT1023
Offset: 0x1128
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 NFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFTX[31:0] 512 to 1023 Byte Frames Transmitted without Error

This register counts the number of 512 to 1023 byte frames successfully transmitted without error, i.e., no underrun and not too many retries.