45.7.26 GMAC Specific Address n Bottom Register

The addresses stored in the Specific Address Registers are deactivated at reset or when their corresponding Specific Address Register Bottom is written. They are activated when Specific Address Register Top is written.

Table 45-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SABx
Offset: 0x1088 + (x-1)*0x08 [x=1..5]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – ADDR[31:0] Specific Address n

Least significant 32 bits of the destination address, that is, bits 31:0. Bit zero indicates whether the address is multicast or unicast and corresponds to the least significant bit of the first byte received.

Note: The SABx and SATx registers must be initialized from the FCCFG72 (FMAC_31_0) and FCCFG72 (FMAC_47_32) locations in OTPCAL.