57.26 CAN Electrical Specifications

Figure 57-33. CANx Module Timing Diagram
Table 57-38. CANx Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CAN_1CANRATECAN data rate——8MbpsVDDIO = 3.3V, CLOAD = 30 pF
CAN_3CANFALLPort Output Fall Time——DI_27(1)nsDI_27: Refer to the I/O Electrical Specifications
CAN_4CANRISEPort Output Rise Time——DI_25(1)nsDI_25: Refer to the I/O Electrical Specifications
Note:
  1. Assumes 30 pF external load on all CAN pins unless otherwise noted.