57.6 MCU Wait Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_WAIT (1) | MCU IDD in Wait n mode | 3.3V | 0.4 | 5.6 | mA | Flash in Standby mode
(PMC_FSMR.FLPM[1:0] = 0x0) No RTT, RTC running on RCOSC32K |
| SPWR_5 | 3.3V | 0.5 | 5.7 | mA | Flash in Standby mode
(PMC_FSMR.FLPM[1:0] = 0x0) RTT running on RTC 1 KHz clock, RTC running on RCOSC32K | ||
| SPWR_9 | 3.3V | 0.3 | 5.1 | mA | Flash in Deep Power-Down mode
(PMC_FSMR.FLPM[1:0] = 0x1) No RTT, RTC running on RCOSC32K | ||
| SPWR_13 | 3.3V | 0.4 | 5.2 | mA | Flash in Deep Power-Down mode
(PMC_FSMR.FLPM[1:0] = 0x1) RTT running on RTC 1KHz clock, RTC running on RCOSC32K | ||
|
Note:
| |||||||
Operating Conditions:
- VDDIO = 3.3V
- All I/O pins input, pull-down enabled and input trigger disabled