57.32 TRNG Electrical Specifications

Table 57-45. True Random Number Generator Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TRNG_1TRNGWKUPDelay between TRNG Enable (TRNG_CR.EN = 1) and first random number read100——ms—