57.9 Wake-Up Timing Electrical Specifications

Table 57-11. Wake-Up Timings from Low-Power Modes Electrical Specifications(1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_SLEEP_PLLWake from Sleep mode—0.85—µsPLLA = 300 MHz
WKUP_2WKUP_SLEEP_FRCWake from Sleep mode—12—µsFastRC = 12 MHz
WKUP_3WKUP_WAITWake from Wait mode—8.5—µs
  • All peripheral clocks deactivated
  • BOD disabled
  • RTT enabled
WKUP_13WKUP_BCKUP Wake from Backup mode —2—ms—
Note:
  1. VDDIO = 3.3V, CPU clock = 300 MHz, , Temperature = 25°C.