57.19 AFEC Electrical Specifications

Table 57-22. AFE Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
AFE_1VDDINAFE Module SupplyVDDIN(min)—VDDIN(max)V—
Reference Inputs
AFE_3VREFP(1)AFE Reference VoltageVDDIN(min) or ≥2.5V whichever is greater—VDDINVExternal Reference VREFN = GNDANA = 0V
AFE_5IVREFP(2)External VREFP input load current—0.81mA@ FCNV (max) w/VREF Input Buffer Disabled or Bypassed RX0&RX1 and AFE12 are ON
Analog Input Range
AFE_7AFS(3)Full-Scale Analog Input Signal Range2% × VREFP—98% × VREFPVSingle-Ended mode
-98% × VREFP—98% × VREFPVDifferential mode
AFE_9VCMINInput common mode voltageGNDANA—VDDIN - VREFP/210V—
Note:
  1. The AFE functional device operation with external VREFP < 2.5V is functional, but not characterized.

    AFE will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREFP) LSB’s over full scale range, where "n" = #bits. AFE accuracy is limited by internal VREFP accuracy + drift, MCU generated noise plus users application noise/accuracy on VDDIN and/or GNDANA.

    Allowed noise on VREFP: 120 µVrms in a bandwidth up to 1.74 MHz.

  2. Register list: For example, AFEC_ACR.PGA0EN = AFEC_ACR.PGA1EN = 1.

    When the AFE is in Sleep mode, the VREFP impedance has a minimum of 10 MΩ.

  3. Electrical parameters specified inside the operational range. Exceeding this range can introduce additional INL error up to +/- 5 LSB and temperature dependency up to +/-10 LSB.
Table 57-23. AFE Single-Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE AFE Accuracy(4,5) , 1/12 MHz ≤ TAD ≤ 1/20 MHz, IBCTL = 10
SAFE_11ResResolution10—12bitsSelectable 10 or 12 bit Resolution (no averaging)
SAFE_13 ENOB (1, 2)Effective Number of bits8.59.3—bitsGain = 1
8.38.9—bitsGain = 2
7.58.3—bitsGain = 4
SAFE_19 INLIntegral Nonlinearity-6+/-1.04LSBGain = 1
-6+/-1.34LSBGain = 2
-6+/-1.74LSBGain = 4
SAFE_25 DNLDifferential Nonlinearity-6+/-0.66LSBGain = 1
-6+/-0.66LSBGain = 2
-6+/-0.66LSBGain = 4
SAFE_31 GERRGain Error183067LSBGain = 1
284484LSBGain = 2
254078LSBGain = 4
SAFE_37 EOFFOffset Error-8528LSBGain = 1
-17847LSBGain = 2
-351283LSBGain = 4
SAFE_43 TUETotal Unadjusted Error-221939LSBGain = 1
-393063LSBGain = 2
-523385LSBGain = 4
SINGLE ENDED MODE AFE Dynamic Performance (1,2,4,5), 1/12 MHz ≤ TAD ≤ 1/20MHz, IBCTL = 10
SAFE_49SINADSignal to Noise and Distortion5558-dBGain = 1
5355-Gain = 2
5052-Gain = 4
SAFE_51SNRSignal to Noise ratio5558-dBGain = 1
5455-Gain = 2
5052-Gain = 4
SAFE_53SFDRSpurious Free Dynamic Range6066-dBGain = 1
5962-Gain = 2
5659-Gain = 4
SAFE_55THD (3)Total Harmonic Distortion--70-65dBGain = 1
--70-65Gain = 2
--70-58Gain = 4
Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% of VREFP amplitude input with 12bit resolution.
  3. Value taken over 7 harmonics.
  4. AFE is configured in 12bits mode, All registers are at the reset default value unless otherwise stated.
  5. Up to maximum Throughput Rate 0.87MSPs at VREFP = 3.3V and VDDIN = VDDIO = 3.3V and VREFN = GNDANA = 0V.
Table 57-24. AFE Single-Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE AFE Accuracy(4,5) , TAD>1/20 MHz, IBCTL = 11
SAFE_11ResResolution10—12bitsSelectable 10 or 12 bit Resolution (no averaging)
SAFE_13 ENOB (1, 2)Effective Number of bits8.99.6-bitsGain = 1
8.79.3-bitsGain = 2
8.28.8-bitsGain = 4
SAFE_19 INLIntegral Nonlinearity-9+/-2.09.0LSBGain = 1
-9.0+/-2.69.0LSBGain = 2
-9.0+/-2.79.0LSBGain = 4
SAFE_25 DNLDifferential Nonlinearity-8+/-2.08.0LSBGain = 1
-8.0+/-2.08.0LSBGain = 2
-8+/-2.08.0LSBGain = 4
SAFE_31 GERRGain Error-4229LSBGain = 1
142356LSBGain = 2
203368LSBGain = 4
SAFE_37 EOFFOffset Error-84.728LSBGain = 1
-177.047LSBGain = 2
-359.983LSBGain = 4
SAFE_43 TUETotal Unadjusted Error-221939LSBGain = 1
-393063LSBGain = 2
-523385LSBGain = 4
SINGLE ENDED MODE AFE Dynamic Performance (1,2,4,5), TAD>1/20 MHz, IBCTL = 11
SAFE_49SINADSignal to Noise and Distortion55.159.7-dBGain = 1
54.157.7-Gain = 2
51.454.9-Gain = 4
SAFE_51SNRSignal to Noise ratio55.660.4-dBGain = 1
54.558.0-Gain = 2
51.655.1-Gain = 4
SAFE_53SFDRSpurious Free Dynamic Range58.266.8-dBGain = 1
57.662.7-Gain = 2
54.160.3-Gain = 4
SAFE_55THD (3)Total Harmonic Distortion--69.5-64.5dBGain = 1
--70.0-64.1Gain = 2
--69.3-62.4Gain = 4
Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% of VREFP amplitude input with 12-bit resolution.
  3. Value taken over 7 harmonics.
  4. AFE is configured in 12bits mode, All registers are at the reset default value unless otherwise stated.
  5. Up to maximum Throughput Rate 1.74 MSPs at VREFP = 3.3V and VDDIN = VDDIO = 3.3V and VREFN = GNDANA = 0V.
Table 57-25. AFE Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE AFE Accuracy(4,5), 1/12 MHz ≤ TAD ≤ 1/20MHz, IBCTL = 10
DAFE_11ResResolution8—12bitsSelectable 10 or 12 bit Resolution (no averaging)
DAFE_13 ENOB (1, 2)Effective Number of bits9.210.0-bitsGain = 1
9.210.0-bitsGain = 2
9.19.9-bitsGain = 4
DAFE_19 INLIntegral Nonlinearity-4+/-0.74LSBGain = 1
-4+/-1.04.0LSBGain = 2
-4+/-1.24.0LSBGain = 4
DAFE_25 DNLDifferential Nonlinearity-2+/-0.62.0LSBGain = 1
-2+/-0.62.0LSBGain = 2
-2+/-0.62.0LSBGain = 4
DAFE_31 GERRGain Error-4229LSBGain = 1
142356LSBGain = 2
203368LSBGain = 4
DAFE_37 EOFFOffset Error-4311LSBGain = 1
-8418LSBGain = 2
-15531LSBGain = 4
DAFE_43 TUETotal Unadjusted Error-13520LSBGain = 1
-261638LSBGain = 2
-352453LSBGain = 4
DIFFERENTIAL MODE AFE Dynamic Performance (1,2,4,5), 1/12 MHz ≤ TAD ≤ 1/20MHz, IBCTL = 10
DAFE_49SINADSignal to Noise and Distortion58.961.7-dBGain = 1
58.761.9-Gain = 2
58.261.2-Gain = 4
DAFE_51SNRSignal-to- Noise ratio59.462.5-dBGain = 1
59.162.6-Gain = 2
58.561.9-Gain = 4
DAFE_53SFDRSpurious Free Dynamic Range66.271.0-dBGain = 1
66.472.4-Gain = 2
65.472.0-Gain = 4
DAFE_55THD (3)Total Harmonic Distortion--69.8-65.1dBGain = 1
--70.7-65.3Gain = 2
--70.5-65.0Gain = 4
Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% of VREFP amplitude input with 12-bit resolution.
  3. Value taken over 7 harmonics.
  4. AFE is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.
  5. Up to maximum Throughput Rate 0.87 Msps at VREFP = 3.3V and VDDIN = VDDIO = 3.3V and VREFN = GNDANA = 0V.
Table 57-26. AFE Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE AFE Accuracy(4,5), TAD>1/20 MHz, IBCTL = 11
DAFE_11ResResolution8—12bitsSelectable 10 or 12 bit Resolution (no averaging)
DAFE_13 ENOB (1, 2)Effective Number of bits9.410.2-bitsGain = 1
9.610.2-bitsGain = 2
9.510.1-bitsGain = 4
DAFE_19 INLIntegral Nonlinearity-6+/-2.06.0LSBGain = 1
-6+/-2.16.0LSBGain = 2
-6+/-2.56.0LSBGain = 4
DAFE_25 DNLDifferential Nonlinearity-5+/-2.05LSBGain = 1
-5+/-2.05LSBGain = 2
-5+/-2.05LSBGain = 4
DAFE_31 GERRGain Error-4229LSBGain = 1
142356LSBGain = 2
203368LSBGain = 4
DAFE_37 EOFFOffset Error-43.011LSBGain = 1
-84.018LSBGain = 2
-15531LSBGain = 4
DAFE_43 TUETotal Unadjusted Error-13520LSBGain = 1
-261638LSBGain = 2
-352453LSBGain = 4
DIFFERENTIAL MODE AFE Dynamic Performance (1,2,4,5), TAD>1/20 MHz, IBCTL = 11
DAFE_49SINADSignal to Noise and Distortion58.663.1-dBGain = 1
59.463.1-Gain = 2
59.062.4-Gain = 4
DAFE_51SNRSignal to Noise ratio59.764.4-dBGain = 1
60.664.3-Gain = 2
60.463.5-Gain = 4
DAFE_53SFDRSpurious Free Dynamic Range66.371.1-dBGain = 1
66.772.4-Gain = 2
65.671.7-Gain = 4
DAFE_55THD (3)Total Harmonic Distortion--69.7-65.2dBGain = 1
--70.4-65.0Gain = 2
--70.1-64.3Gain = 4
Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% of VREFP amplitude input with 12-bit resolution.
  3. Value taken over 7 harmonics.
  4. AFE is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.
  5. Up to maximum Throughput Rate 1.74 Msps at VREFP = 3.3V and VDDIN = VDDIO = 3.3V and VREFN = GNDANA = 0V.
Table 57-27. AFE Conversion and Sample Electrical Requirements
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
AFE Clock Requirements
AFE_57TADAFE Clock Period25—83ns
AFE Single-Ended Throughput Rates
AFE_59FTP (1) (Single-Ended Mode)Throughput Rate (Single-Ended)——1.74MSPSNot changing channel 12-bit resolution, Gain = 1 Rsource ≤ 21.5 kΩ,
——1.74Not changing channel 12-bit resolution, Gain = 2 Rsource ≤ 9.7kΩ,
——1.74Not changing channel 12-bit resolution, Gain = 4 Rsource ≤ 3.8 kΩ,
AFE Differential Mode Throughput Rates
AFE_61FTP (1) (Differential Mode)Throughput Rate (Differential Mode)——1.74MSPSNot changing channel 12-bit resolution, Gain = 1 Rsource ≤ 21.5 kΩ,
——1.74Not changing channel 12-bit resolution, Gain = 2 Rsource ≤ 9.7 kΩ,
——1.74Not changing channel 12-bit resolution, Gain = 4 Rsource ≤ 3.8kΩ,
AFE Conversion and Sample time
AFE_65TCNVConversion Time (Single-Ended Mode)23 x TADunits12-bit resolution
23 x TAD10-bit resolution
Conversion Time (Differential Mode)23 x TADTAD12-bit resolution
23 x TAD10-bit resolution
AFE_66TstartupSleep mode to Normal mode——4µs
Fast Wake-up mode to Normal mode——2µs
Note:
  1. Specification value assume only one AINx channel in use:

    AFE Throughput Rate FTP = (1 / (TCNV * TAD)) / (# of user active analog inputs in use on specific target AFE module).