57.23 I2S Electrical Specifications

Figure 57-24. I2S Host Mode Timing Diagram
Table 57-33. I2S Host Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
I2S_1fM_MCKHost MCK Frequency——22.163MHzVDDIO = 3.3V, CLOAD = 30 pF
I2S_3tMCKLMCK Output Low Time1/(2 × fM_MCK)——ns—
I2S_5tMCKHMCK Output High Time1/(2 × fM_MCK)——ns—
I2S_7tMCKRMCK Rise TimeDI_25nsDI_25: Refer to the

I/O Pin Electrical Specifications

I2S_9tMCKFMCK Fall TimeDI_27nsDI_27: Refer to the

I/O Pin Electrical Specifications

I2S_11fM_CKSerial Clock Frequency——11.082MHzVDDIO = 3.3V, CLOAD = 30 pF
I2S_13tCKLSerial Clock Output Low Time1/(2 × fM_CK)——ns—
I2S_15tCKHSerial Clock Output High Time1/(2 × fM_CK)——ns—
I2S_17tCKRSerial Clock Rise TimeDI_25nsDI_25: Refer to the

I/O Electrical Specifications

I2S_19tCKFSerial Clock Fall TimeDI_27nsDI_27: Refer to the

I/O Electrical Specifications

I2S_21tM_FSVALIDHost Frame Sync Valid——2.265nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_23tM_FSHOLDHost Frame Sync Hold-1.028——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_25tM_DISETUPHost Data Input Setup12.385——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_27tM_DIHOLDHost Data Input Hold0——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_29tM_DOVALIDHost Data Output Valid——2.109nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_31tM_DOHOLDHost Data Output Hold-1.369——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_33fGCLK_I2SI2S Max GLK Input Clock Freq——FCLK_9MHzFCLK_9: Refer to the

Maximum Clock Frequencies Electrical Specifications

Figure 57-25. I2S Client Mode Timing Diagram
Table 57-34. I2S Client Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
I2S_41fS_SCKSCK Client Frequency——24.576MHzVDDIO = 3.3V, CLOAD = 30 pF
I2S_43tS_FSVALIDFrame Sync Valid2.192——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_45tS_FSHOLDFrame Sync Hold-0.287——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_47tS_DISSETUPData Input Client Setup2.609——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_49tS_DISHOLDData Input Client Hold0.667——nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_51tS_DSOVALIDData Output Client Valid——10.638nsVDDIO = 3.3V, CLOAD = 30 pF
I2S_53tS_DSOHOLDData Output Client Hold3.647——nsVDDIO = 3.3V, CLOAD = 30 pF