57.29 ISI Electrical Specifications

Figure 57-36. Image Sensor Interface (ISI) Module Timing Diagrams
Table 57-41. Image Sensor Interface (ISI) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ISI_1ISIDSETUPDATA/VSYNC/HSYNC Setup time2.209——nsVDDIO = 3.3V, CLOAD = 30 pF
ISI_2ISIDHOLDDATA/VSYNC/HSYNC Hold time-0.819——ns
ISI_3ISI_PIXCLKPIXCLK frequency——75MHz