57.27 TC Electrical Specifications

Figure 57-34. TCx Timer Capture Input Module Timing Diagrams
Figure 57-35. TCx Timer Compare Output Module Timing Diagrams
Table 57-39. TCx Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time(2/FCLK_15)——nsVDDIO = 2.5V and meet TC_5 specification
TC_3TCINHIGHCapture TCx Input High Time(2/FCLK_15)——nsVDDIO = 2.5V and meet TC_5 specification
TC_5TCINPERIODCapture Input Period(4/FCLK_15)——nsVDDIO = 2.5V
TC_7TCOUTLOWCompare TCx Output Low Time3 × DI_27——nsVDDIO = 2.5V and meet TC_11 specification

DI_27: Refer to the I/O Electrical Specifications

TC_9TCOUTHIGHCompare TCx Output High Time3 × DI_25——nsVDDIO = 2.5V and meet TC_11 specification

DI_25: Refer to the I/O Electrical Specifications

TC_11TCOUTPERIODCompare Output PeriodTC_7 + TC_9——nsVDDIO = 2.5V