57.38 JTAG Electrical Specifications

Figure 57-56. JTAG Timing Diagrams
Table 57-51. JTAG Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
JTAG_1fTCKJTAG TCK Frequency—— 20MHz—
JTAG_3tTMS_TDISTEUPTMS/TDI Setup Time 6——ns
JTAG_5tTMS_TDIHOLDTMS/TDI Hold Time 6——ns
JTAG_7tTDOVALIDTDO Output Valid—— 15ns