57.5 MCU Sleep Current Consumption

Table 57-7. MCU Sleep Current Consumption Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
IPWR_1IDD_SLEEP (1)MCU IDD in Sleep mode

PLLA 300 MHz

MCK 150 MHz

2026mA

VDDIO = VDDIN = 3.3V

Running Coremark from Flash

Main crystal OSC used as reference for PLLA

IPWR_8FRC 12 MHz29mAVDDIO = VDDIN = 3.3V

XOSC32K = Off

PMC_FSMR.FLPM = 0

IPWR_9XOSC 12 MHz3.310mAVDDIO = VDDIN = 3.3V

XOSC32K = Off

PMC_FSMR.FLPM = 0

Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • Single supply mode
    • No peripheral modules are operating (i.e., all peripherals inactive)
    • MCK all peripherals clock masked except SUPC, RSTC, RTC, RTT, WDT, PMC, EFC, CORETEX FPU, and RSWDT
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified

Operating Conditions:

  • VDDIO = 3.3V
  • PLLA enabled 300 MHz
  • Main Crystal OSC used as PLL reference
  • MCK = 150 MHz
  • All I/O pins input, pull-down enabled and input trigger disabled
Figure 57-2. Power Consumption over Temperature in IDLE 0 Mode (Typical values for guidance only, not characterized over Process/voltage)