57.35 SSC Electrical Specifications

Figure 57-43. SSC Transmitter, TK and TF in Output Timing Diagrams
Figure 57-44. SSC Transmitter, TK in Input, and TF in Output Timing Diagrams
Figure 57-45. SSC Transmitter, TK in Output, and TF in Input Timing Diagrams
Figure 57-46. SSC Transmitter, TK and TF in Input Timing Diagrams
Figure 57-47. SSC Receiver, RK and RF in Input Timing Diagrams
Figure 57-48. SSC Receiver, RK in Input and RF in Output Timing Diagrams
Figure 57-49. SSC Receiver, RK and RF in Output Timing Diagrams
Figure 57-50. SSC Receiver, RK in Output and RF in Input Timing Diagrams
Table 57-48. Synchronous Serial Controller Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
Transmitter
SSC_0TKOUTTFOUTTK edge to TF/TD (TK output, TF output)-1.059—4.446nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_1TKINTFOUTTK edge to TF/TD (TK input, TF output)3.566—12.76nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_2TKOTFSTIMETF setup time before TK edge (TK output)11.046——nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_3TKOTFHTIMETF hold time after TK edge (TK output)0——nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_4TKOUTTFINTK edge to TF/TD (TK output, TF input)-1.677—3.754nsVDDIO = 3.3V, CLOAD = 30 pF
-1.677 + (2 × tCPMCK)—3.754 + (2 × tCPMCK)nsVDDIO = 3.3V, CLOAD = 30 pF, STTDLY = 0 START = 4, 5 or 7

Refer to note 2 for tCPMCK

SSC_5TKITFSTIMETF setup time before TK edge (TK input)0——nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_6TKITFHTIMETF hold time after TK edge (TK input)tCPMCK——nsVDDIO = 3.3V, CLOAD = 30 pF

Refer to note 2 for tCPMCK

SSC_7TKINTFINTK edge to TF/TD (TK input, TF input)3.567—12.009nsVDDIO = 3.3V, CLOAD = 30 pF
3.567 + (3 × tCPMCK)—12.009 + (3 × tCPMCK)nsVDDIO = 3.3V, CLOAD = 30 pF, STTDLY = 0 START = 4, 5 or 7

Refer to note 2 for tCPMCK

Receiver
SSC_8RKIRFRDISTIMERF/RD setup time before RK edge (RK input)0——nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_9RKIRFRDHTIMERF/RD hold time after RK edge (RK input)tCPMCK——nsVDDIO = 3.3V, CLOAD = 30 pF

Refer to note 2 for tCPMCK

SSC_10RKINDELAYRK edge to RF (RK input)3.433—10.667nsVDDIO = 3.3V, CLOAD = 30 pF
SSC_11RKORFRDSTIMERF/RD setup time before RK edge (RK output)9.035 - tCPMCK——nsVDDIO = 3.3V, CLOAD = 30 pF

Refer to note 2 for tCPMCK

SSC_12RKORFRDHTIMERF/RD hold time after RK edge (RK output)tCPMCK - 3.351——nsVDDIO = 3.3V, CLOAD = 30 pF

Refer to note 2 for tCPMCK

SSC_13RKOUTDELAYRK edge to RF (RK output)-0.102—3.347nsVDDIO = 3.3V, CLOAD = 30 pF
Note:
  1. For output signals (TF, TD, RF), minimum and maximum access times are defined. The minimum access time is the time between the TK (or RK) edge and the signal change. The maximum access timing is the time between the TK edge and the signal stabilization.
  2. tCPMCK is MCK period.