Transfer Argument Data Structure
The Transfer Argument Data Structure is used to provide payload-related information. This data structure must be used when the TX FIFO is used to get the payload bytes.
| SL No |
Field Name |
Bit Field |
Width | Description |
|---|---|---|---|---|
|
1 |
CMD_ATTR |
2:0 |
3 |
Command Attribute Defines the command type and its bit-field format.
|
|
2 |
RESV |
7:3 |
5 |
Reserved |
|
3 |
DB |
15:8 |
8 |
Defining Byte Value DB indicates the 8-bit defining byte to be transferred in the CCC transfer. This byte is valid only when both CP and DBP bits are enabled; otherwise, the controller ignores this byte. |
|
4 |
DL |
31:16 |
16 |
Data Length: This field is used to indicate the data length of the transfer. For CCC transfers, it is expected that the correct length be programmed. The controller deals with all CCCs transparently. |