Bits 30:24 – RP20R[6:0] Peripheral Output Function is Assigned to RP20
Output Pin bits
Bits 22:16 – RP19R[6:0] Peripheral Output Function is Assigned to RP19
Output Pin bits
Bits 14:8 – RP18R[6:0] Peripheral Output Function is Assigned to RP18 Output Pin
bits
Bits 6:0 – RP17R[6:0] Peripheral Output Function is Assigned to RP17 Output Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.