11.3.56 IOIM x Status Register
| Name: | IOIMxSTAT |
| Offset: | 0x1ED8, 0x1EE4, 0x1EF0, 0x1EFC, 0x1F08, 0x1F14, 0x1F20, 0x1F2C |
Legend: R = Readable bit; W = Writable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ERRCNT[7:0] | |||||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FFEDGE | FREDGE | RFEDGE | RREDGE | OVF | ERR | OK | |||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – ERRCNT[7:0] Error Counter bits
Bit 7 – FFEDGE Feedback Falling Edge Status bit
| Value | Description |
|---|---|
1 |
At least one fall transition has been detected on the feedback input. |
0 |
No reference fall edge has occurred. |
Bit 6 – FREDGE Feedback Rising Edge Status bit
| Value | Description |
|---|---|
1 |
At least one rise transition has been detected. |
0 |
No reference rise edge has occurred on the feedback input. |
Bit 5 – RFEDGE Reference Falling Edge Status bit
| Value | Description |
|---|---|
1 |
At least one fall transition has been detected on the reference input. |
0 |
No reference fall transition has occurred. |
Bit 4 – RREDGE Reference Rise Edge Status bit
| Value | Description |
|---|---|
1 |
At least one rise transition has been detected on the reference input. |
0 |
No reference fall transition has occurred. |
Bit 2 – OVF Overflow bit
| Value | Description |
|---|---|
1 |
Error counter has overflowed since the last time it was cleared. |
0 |
Error counter has not overflowed. |
Bit 1 – ERR Error bit
| Value | Description |
|---|---|
1 |
At least one mismatch has occurred between the reference and feedback inputs. |
0 |
No mismatches have occurred. |
Bit 0 – OK OK bit
| Value | Description |
|---|---|
1 |
At least one transition has been detected on the reference input with no mismatch. |
0 |
No transitions detected on the reference input. |